45° Flange SAE 3000 PSI J518 Code 61
B Series SAE Flange Code 61
Part Number |
Dash Size |
Hose ID Size |
Flange Dash Size |
Flange |
Q |
C Cut-Off Factor |
D Drop |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| B-0808-C614 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Flange Dash Size N/A 08 | Flange N/A 1/2 in | Q N/A 30.2 mm | C Cut-Off Factor N/A 43.7 mm | D Drop N/A 22.0 mm | Weight Per Each N/A 0.35 lb |
| B-0812-C614 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 38.1 mm | C Cut-Off Factor N/A 50.4 mm | D Drop N/A 26.0 mm | Weight Per Each N/A 0.48 lb |
| B-1012-C614 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 38.1 mm | C Cut-Off Factor N/A 55.1 mm | D Drop N/A 26.0 mm | Weight Per Each N/A 0.53 lb |
| B-1212-C614 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 38.1 mm | C Cut-Off Factor N/A 63.8 mm | D Drop N/A 32.0 mm | Weight Per Each N/A 0.73 lb |
| B-1216-C614 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Flange Dash Size N/A 16 | Flange N/A 1 in | Q N/A 44.5 mm | C Cut-Off Factor N/A 68.0 mm | D Drop N/A 29.0 mm | Weight Per Each N/A 0.84 lb |
| B-1616-C614 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 16 | Flange N/A 1 in | Q N/A 44.5 mm | C Cut-Off Factor N/A 72.8 mm | D Drop N/A 33.5 mm | Weight Per Each N/A 1.08 lb |
| B-1620-C614 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 20 | Flange N/A 1 1/4 in | Q N/A 50.8 mm | C Cut-Off Factor N/A 72.3 mm | D Drop N/A 36.0 mm | Weight Per Each N/A 1.16 lb |





