Part Number |
Dash Size |
Hose ID Size |
Weight Per Each |
|---|---|---|---|
| B-0404-HMEN | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | Weight Per Each N/A 0.13 lb |
| B-0505-HMEN | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | Weight Per Each N/A 0.15 lb |
| B-0606-HMEN | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | Weight Per Each N/A 0.18 lb |
| B-0808-HMEN | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Weight Per Each N/A 0.25 lb |
| B-1010-HMEN | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | Weight Per Each N/A 0.32 lb |
| B-1212-HMEN | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Weight Per Each N/A 0.56 lb |
| B-1616-HMEN | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Weight Per Each N/A 1.00 lb |





