Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

CH2

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 9/16-18 N/A 28.5 mm N/A 21.0 mm N/A 17 mm N/A 0.15 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 11/16-16 N/A 32.0 mm N/A 23.0 mm N/A 22 mm N/A 0.19 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 11/16-16 N/A 32.0 mm N/A 25.0 mm N/A 22 mm N/A 0.23 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 11/16-16 N/A 41.8 mm N/A 25.0 mm N/A 22 mm N/A 0.23 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 13/16-16 N/A 41.8 mm N/A 29.0 mm N/A 24 mm N/A 0.27 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 13/16-16 N/A 39.8 mm N/A 29.0 mm N/A 24 mm N/A 0.31 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 1-14 N/A 46.3 mm N/A 32.5 mm N/A 30 mm N/A 0.45 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 1 3/16-12 N/A 50.1 mm N/A 35.0 mm N/A 36 mm N/A 0.69 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 1-14 N/A 52.3 mm N/A 32.5 mm N/A 30 mm N/A 0.52 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 3/16-12 N/A 55.4 mm N/A 49.0 mm N/A 36 mm N/A 0.71 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 3/16-12 N/A 60.6 mm N/A 51.0 mm N/A 36 mm N/A 0.84 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 7/16-12 N/A 61.6 mm N/A 56.0 mm N/A 41 mm N/A 0.77 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 80.0 mm N/A 58.0 mm N/A 41 mm N/A 1.27 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 11/16-12 N/A 85.4 mm N/A 26.0 mm N/A 50 mm N/A 1.62 lb
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1