45° Metric Female 24° Cone with O-Ring - Heavy DIN 3865
B Series Metric
Part Number |
Dash Size |
Hose ID Size |
F Thread Dia x Pitch |
Tube OD |
C Cut-Off Factor |
D Drop |
CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| B-0416-FM4H | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dia x Pitch N/A 16x1.5 | Tube OD N/A 8 mm | C Cut-Off Factor N/A 48.6 mm | D Drop N/A 16.0 mm | CH2 N/A 19 mm | Weight Per Each N/A 0.17 lb |
| B-0418-FM4H | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dia x Pitch N/A 18x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 43.5 mm | D Drop N/A 19.0 mm | CH2 N/A 22 mm | Weight Per Each N/A 0.21 lb |
| B-0520-FM4H | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | F Thread Dia x Pitch N/A 20x1.5 | Tube OD N/A 12 mm | C Cut-Off Factor N/A 48.1 mm | D Drop N/A 21.0 mm | CH2 N/A 24 mm | Weight Per Each N/A 0.25 lb |
| B-0620-FM4H | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dia x Pitch N/A 20x1.5 | Tube OD N/A 12 mm | C Cut-Off Factor N/A 50.6 mm | D Drop N/A 20.0 mm | CH2 N/A 24 mm | Weight Per Each N/A 0.26 lb |
| B-0622-FM4H | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dia x Pitch N/A 22x1.5 | Tube OD N/A 14 mm | C Cut-Off Factor N/A 52.9 mm | D Drop N/A 21.0 mm | CH2 N/A 27 mm | Weight Per Each N/A 0.32 lb |
| B-0824-FM4H | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dia x Pitch N/A 24x1.5 | Tube OD N/A 16 mm | C Cut-Off Factor N/A 55.8 mm | D Drop N/A 21.5 mm | CH2 N/A 30 mm | Weight Per Each N/A 0.41 lb |
| B-1030-FM4H | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dia x Pitch N/A 30x2.0 | Tube OD N/A 20 mm | C Cut-Off Factor N/A 66.3 mm | D Drop N/A 30.0 mm | CH2 N/A 36 mm | Weight Per Each N/A 0.65 lb |
| B-1236-FM4H | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dia x Pitch N/A 36x2.0 | Tube OD N/A 25 mm | C Cut-Off Factor N/A 69.5 mm | D Drop N/A 33.0 mm | CH2 N/A 46 mm | Weight Per Each N/A 1.06 lb |
| B-1642-FM4H | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dia x Pitch N/A 42x2.0 | Tube OD N/A 30 mm | C Cut-Off Factor N/A 110.3 mm | D Drop N/A 40.5 mm | CH2 N/A 50 mm | Weight Per Each N/A 1.60 lb |





