Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

CH1

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 25.3 mm N/A 12 mm N/A 0.10 lb
N/A 04 N/A 1/4 in6.4 mm N/A 05 N/A 1/2-20 N/A 25.3 mm N/A 14 mm N/A 0.11 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 9/16-18 N/A 26.3 mm N/A 17 mm N/A 0.13 lb
N/A 05 N/A 5/16 in7.9 mm N/A 05 N/A 1/2-20 N/A 25.3 mm N/A 14 mm N/A 0.13 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 9/16-18 N/A 26.3 mm N/A 17 mm N/A 0.14 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 26.3 mm N/A 17 mm N/A 0.15 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 29.8 mm N/A 19 mm N/A 0.19 lb
N/A 06 N/A 3/8 in9.5 mm N/A 10 N/A 7/8-14 N/A 33.8 mm N/A 24 mm N/A 0.24 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 30.6 mm N/A 19 mm N/A 0.22 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 7/8-14 N/A 34.6 mm N/A 24 mm N/A 0.28 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 1 1/16-12 N/A 37.1 mm N/A 27 mm N/A 0.33 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 7/8-14 N/A 34.6 mm N/A 24 mm N/A 0.31 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 1/16-12 N/A 37.1 mm N/A 27 mm N/A 0.37 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 37.6 mm N/A 27 mm N/A 0.44 lb
N/A 12 N/A 3/4 in19.0 mm N/A 14 N/A 1 3/16-12 N/A 40.1 mm N/A 32 mm N/A 0.51 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 5/16-12 N/A 42.6 mm N/A 36 mm N/A 0.62 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 43.4 mm N/A 36 mm N/A 0.75 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 5/8-12 N/A 46.9 mm N/A 46 mm N/A 1.01 lb
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1