Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

CH2

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 27.0 mm N/A 21.0 mm N/A 16 mm N/A 0.14 lb
N/A 04 N/A 1/4 in6.4 mm N/A 05 N/A 1/2-20 N/A 26.5 mm N/A 23.5 mm N/A 17 mm N/A 0.15 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 9/16-18 N/A 31.0 mm N/A 23.0 mm N/A 19 mm N/A 0.16 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 9/16-18 N/A 31.5 mm N/A 23.0 mm N/A 19 mm N/A 0.20 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 42.3 mm N/A 23.0 mm N/A 19 mm N/A 0.20 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 48.8 mm N/A 29.0 mm N/A 25 mm N/A 0.28 lb
N/A 08 N/A 1/2 in12.7 mm N/A 06 N/A 9/16-18 N/A 44.6 mm N/A 29.0 mm N/A 25 mm N/A 0.32 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 46.4 mm N/A 29.0 mm N/A 25 mm N/A 0.34 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 7/8-14 N/A 45.8 mm N/A 32.0 mm N/A 27 mm N/A 0.36 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 1 1/16-12 N/A 37.3 mm N/A 46.0 mm N/A 32 mm N/A 0.46 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 7/8-14 N/A 49.0 mm N/A 32.0 mm N/A 27 mm N/A 0.49 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 1/16-12 N/A 47.9 mm N/A 48.0 mm N/A 32 mm N/A 0.56 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 58.2 mm N/A 46.0 mm N/A 32 mm N/A 0.70 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 5/16-12 N/A 53.6 mm N/A 53.0 mm N/A 38 mm N/A 0.83 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 74.0 mm N/A 56.0 mm N/A 38 mm N/A 1.14 lb
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1