BSPP Female Flat Seat
B Series BSP
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| B-0606-FBFS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 3/8-19 | C Cut-Off Factor N/A 20.3 mm | CH2 N/A 22 mm | Weight Per Each N/A 0.20 lb |
| B-0608-FBFS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 1/2-14 | C Cut-Off Factor N/A 20.8 mm | CH2 N/A 27 mm | Weight Per Each N/A 0.27 lb |
| B-0808-FBFS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 1/2-14 | C Cut-Off Factor N/A 21.6 mm | CH2 N/A 27 mm | Weight Per Each N/A 0.30 lb |
| B-1212-FBFS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 3/4-14 | C Cut-Off Factor N/A 18.1 mm | CH2 N/A 32 mm | Weight Per Each N/A 0.42 lb |