IM-2100 Series (Fabric Reinforced Rubber) - Black SBR Cloth Inserted Packing
American Biltrite
GENERAL PROPERTIES
- An SBR fabric reinforced sheet
- For use in applications where the stresses are generally static in nature
- One to four plies of nylon fabric
- Styrene-Butadiene (SBR)
Item Number |
Gauge x Width |
Fabric Plies |
Avg. Length (Linear Ft. /Roll) |
Surface |
Approx. Lbs./Roll |
|---|---|---|---|---|---|
| 101-04-362 | Gauge x Width N/A 1/16 x 36 in | Fabric Plies N/A 1 | Avg. Length (Linear Ft. /Roll) N/A 100 ft | Surface N/A 300 sft | Approx. Lbs./Roll N/A 197 lb |
| 101-04-482 | Gauge x Width N/A 1/16 x 48 in | Fabric Plies N/A 1 | Avg. Length (Linear Ft. /Roll) N/A 100 ft | Surface N/A 400 sft | Approx. Lbs./Roll N/A 197 lb |
| 101-08-362 | Gauge x Width N/A 1/8 x 36 in | Fabric Plies N/A 2 | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 150 sft | Approx. Lbs./Roll N/A 148 lb |
| 101-08-482 | Gauge x Width N/A 1/8 x 48 in | Fabric Plies N/A 2 | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 200 sft | Approx. Lbs./Roll N/A 197 lb |
| 101-12-362 | Gauge x Width N/A 3/16 x 36 in | Fabric Plies N/A 3 | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 177 lb |
| 101-12-482 | Gauge x Width N/A 3/16 x 48 in | Fabric Plies N/A 3 | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 160 sft | Approx. Lbs./Roll N/A 236 lb |
| 101-16-362 | Gauge x Width N/A 1/4 x 36 in | Fabric Plies N/A 4 | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 236 lb |
| 101-16-482 | Gauge x Width N/A 1/4 x 48 in | Fabric Plies N/A 4 | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 160 sft | Approx. Lbs./Roll N/A 315 lb |
| 102-08-362 | Gauge x Width N/A 1/8 x 36 in | Fabric Plies N/A 1 | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 150 sft | Approx. Lbs./Roll N/A 148 lb |
| 102-08-482 | Gauge x Width N/A 1/8 x 48 in | Fabric Plies N/A 1 | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 200 sft | Approx. Lbs./Roll N/A 197 lb |
| 102-12-362 | Gauge x Width N/A 3/16 x 36 in | Fabric Plies N/A 2 | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 177 lb |
| 102-12-482 | Gauge x Width N/A 3/16 x 48 in | Fabric Plies N/A 2 | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 160 sft | Approx. Lbs./Roll N/A 236 lb |
| 102-16-362 | Gauge x Width N/A 1/4 x 36 in | Fabric Plies N/A 3 | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 236 lb |
| 102-16-482 | Gauge x Width N/A 1/4 x 48 in | Fabric Plies N/A 3 | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 160 sft | Approx. Lbs./Roll N/A 315 lb |