GENERAL PROPERTIES
- An SBR fabric reinforced sheet
- For use in applications where the stresses are generally static in nature
- One to four plies of nylon fabric
- Styrene-Butadiene (SBR)
Unit of Measure
ADDITIONAL SPECIFICATIONS
Grade |
N/A Commercial |
Finish |
N/A Smooth |
Powder |
N/A No |
Color |
N/A Black |
Fabric |
N/A Nylon |
Specifications
Series |
N/A IM-2100 |
ASTM Specification (SI units) |
N/A ASTM D2240 |
Durometer |
N/A 65 +/ 7 |
Elongation min. |
N/A 250 % |
Type |
N/A Industrial Sheets |
Brand |
N/A American Biltrite |
Gauge x Width |
N/A 1/8 x 48 in |
Fabric Plies |
N/A 1 |
Avg. Length (Linear Ft. /Roll) |
N/A 50 ft |
Surface |
N/A 200 sft |
Approx. Lbs./Roll |
N/A 197 lb |
Note
Note |
N/A Mullen Burst 1 Ply: 300 psi typical • Maximum pieces per roll: 1 • Width tolerance: +/-1" • Fabric: Nylon • Durometer tolerance +/-7 Material is within commercial sheet rubber gauge tolerances. The documentation for sheet rubber gauge tolerances is published on our website. Typical values do not constitute a specification. Please ensure the product meets your application specification prior to order placement. The website version prevails. Physical properties based on rubber only. |



