IM-S60 Series (Silicone) - Terracotta Red Sheet
American Biltrite
GENERAL PROPERTIES
- Excellent resistance to extreme temperatures
- High tear resistance
- Low compression set
- Excellent resistance to UV, ozone, temperatures and weathering
- Resists most fluids encountered in general industrial applications
- Silicone Rubber
Item Number |
Gauge x Width |
Avg. Length (Linear Ft. /Roll) |
Surface |
Approx. Lbs./Roll |
|---|---|---|---|---|
| 861-04-362 | Gauge x Width N/A 1/16 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 150 sft | Approx. Lbs./Roll N/A 61 lb |
| 861-08-362 | Gauge x Width N/A 1/8 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 150 sft | Approx. Lbs./Roll N/A 122 lb |
| 861-08-482 | Gauge x Width N/A 3/16 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 200 sft | Approx. Lbs./Roll N/A 164 lb |
| 861-16-362 | Gauge x Width N/A 1/4 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 150 sft | Approx. Lbs./Roll N/A 245 lb |





