GENERAL PROPERTIES
- Excellent resistance to extreme temperatures
- High tear resistance
- Low compression set
- Excellent resistance to UV, ozone, temperatures and weathering
- Resists most fluids encountered in general industrial applications
- Silicone Rubber
Unit of Measure
ADDITIONAL SPECIFICATIONS
Grade |
N/A Industrial |
Finish |
N/A Smooth |
Powder |
N/A No |
Color |
N/A Terracotta red |
Specifications
Series |
N/A IM-S60 |
ASTM Specification (SI units) |
N/A ASTM D2240 |
Durometer |
N/A 60 +/- 5 |
Type |
N/A Industrial Sheets |
Brand |
N/A American Biltrite |
Gauge x Width |
N/A 1/8 x 36 in |
Avg. Length (Linear Ft. /Roll) |
N/A 50 ft |
Surface |
N/A 150 sft |
Approx. Lbs./Roll |
N/A 122 lb |
Typical Elongation |
N/A 400 % |
Note
Note |
N/A The maximum temperature is for instantaneous and not continuons applications. Material is within commercial sheet rubber gauge tolerances. The documentation for sheet rubber gauge tolerances is published on our website. Typical values do not constitute a specification. Please ensure the product meets your application specification prior to order placement. Specifications are subject to change without notice. The website version prevails. |



