IM-75 Series (Fluoroelastomer - FKM) - Black Sheet
American Biltrite
GENERAL PROPERTIES
- Excellent sealing capability in aggressive environments
- Excellent chemical resistance
- UV & ozone resitant
- Resistant to liquid permeation in severe conditions
- Cinnamon scented for easy identification
- Fluoroelastomer (FKM)
Item Number |
Gauge x Width |
Avg. Length (Linear Ft. /Roll) |
Surface |
Approx. Lbs./Roll |
|---|---|---|---|---|
| 350-04-482 | Gauge x Width N/A 1/16 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 200 sft | Approx. Lbs./Roll N/A 150 lb |
| 350-08-482 | Gauge x Width N/A 1/8 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 51 ft | Surface N/A 204 sft | Approx. Lbs./Roll N/A 286 lb |
| 350-12-482 | Gauge x Width N/A 3/16 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 20 ft | Surface N/A 80 sft | Approx. Lbs./Roll N/A 152 lb |
| 350-16-482 | Gauge x Width N/A 1/4 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 20 ft | Surface N/A 80 sft | Approx. Lbs./Roll N/A 202 lb |





