Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL PROPERTIES
  • Excellent sealing capability in aggressive environments
  • Excellent chemical resistance
  • UV & ozone resitant
  • Resistant to liquid permeation in severe conditions
  • Cinnamon scented for easy identification
POLYMER
    Fluoroelastomer (FKM)
Unit of Measure

POLYMER

Polymer

N/A Fluoroelastomer

ADDITIONAL SPECIFICATIONS

Grade

N/A Industrial

Finish

N/A Smooth

Powder

N/A No

Color

N/A Black

Temperature Range

Temperature [Min]

N/A -29 ºC-20 ºF

Temperature [Max]

N/A 232 ºC450 ºF

Specifications

Series

N/A IM-75

ASTM Specification (SI units)

N/A ASTM D2240

Durometer

N/A 75 +/- 5

Tensile Strength min.

N/A 1000 psi

Elongation min.

N/A 225 %

Type

N/A Industrial Sheets

Brand

N/A American Biltrite

Gauge x Width

N/A 1/8 x 48 in

Avg. Length (Linear Ft. /Roll)

N/A 51 ft

Surface

N/A 204 sft

Approx. Lbs./Roll

N/A 286 lb

Note

Note

N/A Material is within commercial sheet rubber gauge tolerances. The documentation for sheet rubber gauge tolerances is published on our website. Please ensure the product meets your application specification prior to order placement. Specifications are subject to change without notice. The website version prevails.