AB-366 Series (Nitrile) - White FDA Sheet
American Biltrite
GENERAL PROPERTIES
- FDA Grade, meets FDA 21 CFR 177.2600 as well as Dairy 3A Specs
- Excellent resistance to petroleum- based hydraulic fluids
- Wide range of service temperatures
- Very good resistance to alkalis and acids
- Nitrile (NBR), Styrene-Butadiere (SBR)
Item Number |
Gauge x Width |
Avg. Length (Linear Ft. /Roll) |
Surface |
Approx. Lbs./Roll |
|---|---|---|---|---|
| 307-04-362 | Gauge x Width N/A 1/16 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 100 ft | Surface N/A 300 sft | Approx. Lbs./Roll N/A 141 lb |
| 307-04-482 | Gauge x Width N/A 1/16 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 100 ft | Surface N/A 400 sft | Approx. Lbs./Roll N/A 179 lb |
| 307-06-362 | Gauge x Width N/A 3/32 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 75 ft | Surface N/A 225 sft | Approx. Lbs./Roll N/A 154 lb |
| 307-08-362 | Gauge x Width N/A 1/8 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 150 sft | Approx. Lbs./Roll N/A 144 lb |
| 307-08-482 | Gauge x Width N/A 1/8 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 200 sft | Approx. Lbs./Roll N/A 192 lb |
| 307-12-362 | Gauge x Width N/A 3/16 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 168 lb |
| 307-12-482 | Gauge x Width N/A 3/16 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 160 sft | Approx. Lbs./Roll N/A 223 lb |
| 307-16-362 | Gauge x Width N/A 1/4 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 225 lb |
| 307-16-482 | Gauge x Width N/A 1/4 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 160 sft | Approx. Lbs./Roll N/A 300 lb |
| 307-24-482 | Gauge x Width N/A 3/8 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 336 lb |
| 307-32-482 | Gauge x Width N/A 1/2 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 452 lb |





