Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL PROPERTIES
  • FDA Grade, meets FDA 21 CFR 177.2600 as well as Dairy 3A Specs
  • Excellent resistance to petroleum- based hydraulic fluids
  • Wide range of service temperatures
  • Very good resistance to alkalis and acids
POLYMER
    Nitrile (NBR), Styrene-Butadiere (SBR)
Unit of Measure

POLYMER

Polymer

N/A Nitrile, Styrene-Butadiere

ASTM D200 SPECIFICATION AND TESTS


ASTM D200 SPECIFICATION AND TESTS_AB-366

ADDITIONAL SPECIFICATIONS

Grade

N/A Industrial

Finish

N/A Smooth

Powder

N/A No

Color

N/A White

Temperature Range

Temperature [Min]

N/A -40 ºC-40 ºF

Temperature [Max]

N/A 93 ºC200 ºF

Specifications

Series

N/A AB-366

ASTM Specification (SI units)

N/A D2000: 1BF610 FDA Compliant

Durometer

N/A 60

Tensile Strength min.

N/A 1000 psi

Elongation min.

N/A 300 %

Type

N/A Industrial Sheets

Brand

N/A American Biltrite

Gauge x Width

N/A 3/16 x 48 in

Avg. Length (Linear Ft. /Roll)

N/A 40 ft

Surface

N/A 160 sft

Approx. Lbs./Roll

N/A 223 lb

Note

Note

N/A Maximum pieces per roll: 2 • Minimum piece length: 10' • Width tolerance: -0 / +1" Meets the requirements for FDA 21 CFR 177.2600: "Rubber articles intended for repeated use may be safely used in producing, manufacturing, packing, processing, preparing, treating, packaging, transporting, or holding food, subject to the provisions of this section." Material is within commercial sheet rubber gauge tolerances. The documentation for sheet rubber gauge tolerances is published on our website. Please ensure the product meets your application specification prior to order placement. The website version prevails. Total roll length may vary by -±10% for domestically manufactured (AB-366) Series.