AB-138 Series (Natural Rubber) - Beige FDA Sheet
American Biltrite
GENERAL PROPERTIES
- Reliable tensile strength for everyday industrial use
- Tear and abrasion resistant
- Easier buffing
- Good adhesion with proper surface prep
- FDA Grade, meets the requirement for FDA 21 CFR 177.2600
- Natural Rubber (NR)
Item Number |
Gauge x Width |
Avg. Length (Linear Ft. /Roll) |
Surface |
Approx. Lbs./Roll |
|---|---|---|---|---|
| 128-04-362 | Gauge x Width N/A 1/16 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 100 ft | Surface N/A 300 sft | Approx. Lbs./Roll N/A 106 lb |
| 128-04-482 | Gauge x Width N/A 1/16 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 100 ft | Surface N/A 400 sft | Approx. Lbs./Roll N/A 141 lb |
| 128-06-362 | Gauge x Width N/A 3/32 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 75 ft | Surface N/A 225 sft | Approx. Lbs./Roll N/A 121 lb |
| 128-08-362 | Gauge x Width N/A 1/8 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 150 sft | Approx. Lbs./Roll N/A 117 lb |
| 128-08-482 | Gauge x Width N/A 1/8 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 200 sft | Approx. Lbs./Roll N/A 156 lb |
| 128-12-362 | Gauge x Width N/A 3/16 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 134 lb |
| 128-12-482 | Gauge x Width N/A 3/16 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 160 sft | Approx. Lbs./Roll N/A 178 lb |
| 128-16-362 | Gauge x Width N/A 1/4 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 178 lb |
| 128-16-482 | Gauge x Width N/A 1/4 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 160 sft | Approx. Lbs./Roll N/A 237 lb |
| 128-24-362 | Gauge x Width N/A 3/8 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 90 sft | Approx. Lbs./Roll N/A 198 lb |
| 128-24-482 | Gauge x Width N/A 3/8 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 264 lb |
| 128-32-362 | Gauge x Width N/A 1/2 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 150 sft | Approx. Lbs./Roll N/A 441 lb |
| 128-32-482 | Gauge x Width N/A 1/2 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 200 sft | Approx. Lbs./Roll N/A 588 lb |
| 128-40-362 | Gauge x Width N/A 5/8 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 90 sft | Approx. Lbs./Roll N/A 331 lb |
| 128-40-482 | Gauge x Width N/A 5/8 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 441 lb |
| 128-48-362 | Gauge x Width N/A 3/4 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 90 sft | Approx. Lbs./Roll N/A 392 lb |
| 128-48-482 | Gauge x Width N/A 3/4 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 522 lb |
| 128-64-362 | Gauge x Width N/A 1 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 90 sft | Approx. Lbs./Roll N/A 528 lb |
| 128-64-482 | Gauge x Width N/A 1 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 25 ft | Surface N/A 100 sft | Approx. Lbs./Roll N/A 588 lb |
| 128-64-482 | Gauge x Width N/A 1 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 25 ft | Surface N/A 100 sft | Approx. Lbs./Roll N/A 588 lb |





