Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL PROPERTIES
  • Reliable tensile strength for everyday industrial use
  • Tear and abrasion resistant
  • Easier buffing
  • Good adhesion with proper surface prep
  • FDA Grade, meets the requirement for FDA 21 CFR 177.2600
POLYMER
    Natural Rubber (NR)
Unit of Measure

POLYMER

Polymer

N/A Natural Rubber

ASTM D200 SPECIFICATION AND TESTS


ASTM D200 SPECIFICATION AND TESTS_AB-138

ADDITIONAL SPECIFICATIONS

Grade

N/A Industrial

Finish

N/A Smooth

Powder

N/A Yes

Color

N/A Beige

Temperature Range

Temperature [Min]

N/A -29 ºC-20 ºF

Temperature [Max]

N/A 82 ºC180 ºF

Specifications

Series

N/A AB-138

ASTM Specification (SI units)

N/A D2000: 2AA420A13F17

Durometer

N/A 40

Tensile Strength min.

N/A 2000 psi

Typical Tensile Strength

N/A 2500 psi

Elongation min.

N/A 400 %

Typical Elongation

N/A 700 %

Type

N/A Industrial Sheets

Brand

N/A American Biltrite

Gauge x Width

N/A 3/16 x 36 in

Avg. Length (Linear Ft. /Roll)

N/A 40 ft

Surface

N/A 120 sft

Approx. Lbs./Roll

N/A 134 lb

Note

Note

N/A Maximum pieces per roll: 2 • Minimum piece length: 10' • Width tolerance: -0 / +1" Meets the requirements for FDA 21 CFR 177.2600: "Rubber articles intended for repeated use may be safely used in producing, manufacturing, packing, processing, preparing, treating, packaging, transporting, or holding food, subject to the provisions of this section." Material is within commercial sheet rubber gauge tolerances. The documentation for sheet rubber gauge tolerances is published on our website. Typical values do not constitute a specification. Please ensure the product meets your application specification prior to order placement. Specifications are subject to change without notice. The website version prevails. Total roll length may vary by -±10% for domestically manufactured (AB-138) Series.