AB-135 Series (Natural Rubber) - Tan Premium Sheet
American Biltrite
GENERAL PROPERTIES
- Superior tensile strength for demanding applications
- Cut, tear, and abrasion resistant
- Rebound elasticity (snap)
- Flexibility
- Good adhesion with proper surface prep
- Natural Rubber (NR)
Item Number |
Gauge x Width |
Avg. Length (Linear Ft. /Roll) |
Surface |
Approx. Lbs./Roll |
|---|---|---|---|---|
| 127-04-362 | Gauge x Width N/A 1/16 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 100 ft | Surface N/A 300 sft | Approx. Lbs./Roll N/A 97 lb |
| 127-04-482 | Gauge x Width N/A 1/16 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 100 ft | Surface N/A 400 sft | Approx. Lbs./Roll N/A 130 lb |
| 127-06-482 | Gauge x Width N/A 3/32 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 75 ft | Surface N/A 300 sft | Approx. Lbs./Roll N/A 152 lb |
| 127-08-362 | Gauge x Width N/A 1/8 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 150 sft | Approx. Lbs./Roll N/A 108 lb |
| 127-08-482 | Gauge x Width N/A 1/8 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 200 sft | Approx. Lbs./Roll N/A 144 lb |
| 127-12-362 | Gauge x Width N/A 3/16 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 123 lb |
| 127-12-482 | Gauge x Width N/A 3/16 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 160 sft | Approx. Lbs./Roll N/A 164 lb |
| 127-16-362 | Gauge x Width N/A 1/4 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 164 lb |
| 127-16-482 | Gauge x Width N/A 1/4 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 160 sft | Approx. Lbs./Roll N/A 219 lb |
| 127-24-362 | Gauge x Width N/A 3/8 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 90 sft | Approx. Lbs./Roll N/A 183 lb |
| 127-24-482 | Gauge x Width N/A 3/8 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 243 lb |
| 127-32-362 | Gauge x Width N/A 1/2 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 150 sft | Approx. Lbs./Roll N/A 407 lb |
| 127-32-482 | Gauge x Width N/A 1/2 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 200 sft | Approx. Lbs./Roll N/A 542 lb |
| 127-48-362 | Gauge x Width N/A 3/4 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 90 sft | Approx. Lbs./Roll N/A 361 lb |
| 127-48-488 | Gauge x Width N/A 3/4 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 481 lb |
| 127-64-368 | Gauge x Width N/A 1 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 90 sft | Approx. Lbs./Roll N/A 486 lb |





