Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL PROPERTIES
  • Superior tensile strength for demanding applications
  • Cut, tear, and abrasion resistant
  • Rebound elasticity (snap)
  • Flexibility
  • Good adhesion with proper surface prep
POLYMER
    Natural Rubber (NR)
Unit of Measure

POLYMER

Polymer

N/A Natural Rubber

ASTM D200 SPECIFICATION AND TESTS


ASTM D200 SPECIFICATION AND TESTS_AB-135

ADDITIONAL SPECIFICATIONS

Grade

N/A Premium

Finish

N/A Smooth

Powder

N/A Yes

Color

N/A Tan

Temperature Range

Temperature [Min]

N/A -29 ºC-20 ºF

Temperature [Max]

N/A 82 ºC180 ºF

Specifications

Series

N/A AB-135

ASTM Specification (SI units)

N/A D2000: 2AA425A13F17

Durometer

N/A 40

Tensile Strength min.

N/A 2500 psi

Elongation min.

N/A 400 %

Type

N/A Industrial Sheets

Brand

N/A American Biltrite

Gauge x Width

N/A 1/4 x 36 in

Avg. Length (Linear Ft. /Roll)

N/A 40 ft

Surface

N/A 120 sft

Approx. Lbs./Roll

N/A 164 lb

Note

Note

N/A Maximum pieces per roll: 2 • Minimum piece length: 10' • Width tolerance: -0 / +1" Material is within commercial sheet rubber gauge tolerances. The documentation for sheet rubber gauge tolerances is published on our website. Please ensure the product meets your application specification prior to order placement. The website version prevails. Total roll length may vary by ±-10% for domestically manufactured (AB-135) Series.