AB-131 Series (Natural Rubber) - Red Sheet
American Biltrite
GENERAL PROPERTIES
- High tensile strength
- Cut, tear, and abrasion resistant
- Rebound elasticity
- Flexibility
- Good adhesion with proper surface prep
- Softer feel for squeegee
- Natural Rubber (NR)
Item Number |
Gauge x Width |
Avg. Length (Linear Ft. /Roll) |
Surface |
Approx. Lbs./Roll |
|---|---|---|---|---|
| 135-08-482 | Gauge x Width N/A 1/8 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 80 ft | Surface N/A 320 sft | Approx. Lbs./Roll N/A 213 lb |
| 135-12-482 | Gauge x Width N/A 3/16 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 60 ft | Surface N/A 240 sft | Approx. Lbs./Roll N/A 228 lb |
| 135-16-482 | Gauge x Width N/A 1/4 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 40 ft | Surface N/A 160 sft | Approx. Lbs./Roll N/A 203 lb |
| 135-24-482 | Gauge x Width N/A 3/8 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 30 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 226 lb |





