Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL PROPERTIES
  • High tensile strength
  • Cut, tear, and abrasion resistant
  • Rebound elasticity
  • Flexibility
  • Good adhesion with proper surface prep
  • Softer feel for squeegee
POLYMER
    Natural Rubber (NR)
Unit of Measure

POLYMER

Polymer

N/A Natural Rubber

ASTM D200 SPECIFICATION AND TESTS


ASTM D200 SPECIFICATION AND TESTS_AB-131

ADDITIONAL SPECIFICATIONS

Grade

N/A Industrial

Finish

N/A Smooth

Powder

N/A Yes

Color

N/A Red

Temperature Range

Temperature [Min]

N/A -29 ºC-20 ºF

Temperature [Max]

N/A 82 ºC180 ºF

Specifications

Series

N/A AB-131

ASTM Specification (SI units)

N/A D2000: 2AA325A13F17Z1

Durometer

N/A 35

Tensile Strength min.

N/A 2500 psi

Elongation min.

N/A 500 %

Type

N/A Industrial Sheets

Brand

N/A American Biltrite

Gauge x Width

N/A 3/16 x 48 in

Avg. Length (Linear Ft. /Roll)

N/A 60 ft

Surface

N/A 240 sft

Approx. Lbs./Roll

N/A 228 lb

Note

Note

N/A Minimum piece length: 10' • Width tolerance: -0 / +1" Material is within commercial sheet rubber gauge tolerances. The documentation for sheet rubber gauge tolerances is published on our website. Please ensure the product meets your application specification prior to order placement Specifications are subject to change without notice. The website version prevails. Total roll length may vary by ±10% for domestically manufactured (AB-131) Series.