IM-619 Series (Styrene-Butadiene) - Fabric Finish Red Sheet
American Biltrite
GENERAL PROPERTIES
- Industrial SBR for gaskets
- Styrene-Butadiene (SBR)
Item Number |
Gauge x Width |
Avg. Length (Linear Ft. /Roll) |
Surface |
Approx. Lbs./Roll |
|---|---|---|---|---|
| 111-04-368 | Gauge x Width N/A 1/16 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 70 ft | Surface N/A 210 sft | Approx. Lbs./Roll N/A 119 lb |
| 111-04-488 | Gauge x Width N/A 1/16 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 200 sft | Approx. Lbs./Roll N/A 113 lb |
| 111-08-368 | Gauge x Width N/A 1/8 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 35 ft | Surface N/A 105 sft | Approx. Lbs./Roll N/A 119 lb |
| 111-08-488 | Gauge x Width N/A 1/8 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 25 ft | Surface N/A 100 sft | Approx. Lbs./Roll N/A 113 lb |
| 111-12-368 | Gauge x Width N/A 3/16 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 150 sft | Approx. Lbs./Roll N/A 254 lb |
| 111-16-368 | Gauge x Width N/A 1/4 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 35 ft | Surface N/A 105 sft | Approx. Lbs./Roll N/A 237 lb |
| 111-16-488 | Gauge x Width N/A 1/4 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 25 ft | Surface N/A 100 sft | Approx. Lbs./Roll N/A 226 lb |





