Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL PROPERTIES
  • Industrial SBR for gaskets
POLYMER
    Styrene-Butadiene (SBR)
Unit of Measure

POLYMER

Polymer

N/A Styrene-Butadiene

ADDITIONAL SPECIFICATIONS

Grade

N/A Industrial

Finish

N/A Fabric

Powder

N/A No

Color

N/A Red

Temperature Range

Temperature [Min]

N/A -29 ºC-20 ºF

Temperature [Max]

N/A 82 ºC180 ºF

Specifications

Series

N/A IM-619

ASTM Specification (SI units)

N/A ASTM D2240

Durometer

N/A 75 +/- 7

Type

N/A Industrial Sheets

Brand

N/A American Biltrite

Gauge x Width

N/A 1/16 x 36 in

Avg. Length (Linear Ft. /Roll)

N/A 70 ft

Surface

N/A 210 sft

Approx. Lbs./Roll

N/A 119 lb

Typical Elongation

N/A 220 %

Note

Note

N/A Maximum pieces per roll: 2 • Minimum piece length: 5' • Width tolerance: -0.5 / +1" Material is within commercial sheet rubber gauge tolerances. The documentation for sheet rubber gauge tolerances is published on our website. Please ensure the product meets your application specification prior to order placement. Specifications are subject to change without notice. The website version prevails.