Aluminum Part E Male Coupler x Hose Shank
Aluminum Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Tri-Couple'm design available in 1 1/2", 2", 2 1/2", 3", 4", 6" sizes.
- Hose shanks especially designed for easy assembly with TigerflexTM type hoses.
- Kuriyama offers two 8" coupling styles in aluminum.*
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Part Number |
Coupler Size |
Shank Size |
PSI Rating at 70oF (+21oC |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| AL-E050 | Coupler Size N/A 1/2 in | Shank Size N/A 1/2 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B211 Grade 6063 | Weight Each N/A 0.08 lb | Standard Carton N/A 100 |
| AL-E075 | Coupler Size N/A 3/4 in | Shank Size N/A 3/4 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.11 lb | Standard Carton N/A 50 |
| AL-E100 | Coupler Size N/A 1 in | Shank Size N/A 1 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.20 lb | Standard Carton N/A 50 |
| AL-E125 | Coupler Size N/A 1 1/4 in | Shank Size N/A 1 1/4 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 0.26 lb | Standard Carton N/A 30 |
| AL-E150 | Coupler Size N/A 1 1/2 in | Shank Size N/A 1 1/2 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.38 lb | Standard Carton N/A 40 |
| AL-E200 | Coupler Size N/A 2 in | Shank Size N/A 2 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.60 lb | Standard Carton N/A 50 |
| AL-E2015 | Coupler Size N/A 2 in | Shank Size N/A 1 1/2 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.64 lb | Standard Carton N/A 50 |
| AL-E250 | Coupler Size N/A 2 1/2 in | Shank Size N/A 2 1/2 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.86 lb | Standard Carton N/A 20 |
| AL-E300 | Coupler Size N/A 3 in | Shank Size N/A 3 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.32 lb | Standard Carton N/A 18 |
| AL-E3020 | Coupler Size N/A 3 in | Shank Size N/A 2 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.12 lb | Standard Carton N/A 12 |
| AL-E3025 | Coupler Size N/A 3 in | Shank Size N/A 2 1/2 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.30 lb | Standard Carton N/A 12 |
| AL-E3040 | Coupler Size N/A 3 in | Shank Size N/A 4 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.90 lb | Standard Carton N/A 8 |
| AL-E400 | Coupler Size N/A 4 in | Shank Size N/A 4 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 2.10 lb | Standard Carton N/A 20 |
| AL-E4030 | Coupler Size N/A 4 in | Shank Size N/A 3 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 2.03 lb | Standard Carton N/A 18 |
| AL-E500 | Coupler Size N/A 5 in | Shank Size N/A 5 in | PSI Rating at 70oF (+21oC N/A 75 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 3.56 lb | Standard Carton N/A 4 |
| AL-E600 | Coupler Size N/A 6 in | Shank Size N/A 6 in | PSI Rating at 70oF (+21oC N/A 75 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 6.16 lb | Standard Carton N/A 6 |
| AL-E1000 | Coupler Size N/A 10 in | Shank Size N/A 10 in | PSI Rating at 70oF (+21oC N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 12.90 lb | Standard Carton N/A 1 |
| AL-E800 | Coupler Size N/A 8 in | Shank Size N/A 8 in | PSI Rating at 70oF (+21oC N/A 50 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 7.73 lb | Standard Carton N/A 1 |
| HDAL-E801 | Coupler Size N/A 8 in | Shank Size N/A 8 in | PSI Rating at 70oF (+21oC N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 9.75 lb | Standard Carton N/A 2 |