Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
FEATURES AND ADVANTAGES
  • High quality design made to withstand rigorous applications found in industrial markets.
  • Tri-Couple'm design available in 1 1/2", 2", 2 1/2", 3", 4", 6" sizes.
  • Hose shanks especially designed for easy assembly with TigerflexTM type hoses.
  • Kuriyama offers two 8" coupling styles in aluminum.*
  • Aluminum alloy specially designed for high tensile strength and impact resistance.
MATERIAL SPECIFICATIONS
  • ASTM aluminum alloy.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Agriculture
  • industrial
  • petroleum
  • construction
  • Irrigation

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • High quality design made to withstand rigorous applications found in industrial markets.
  • Tri-Couple'm design available in 1 1/2", 2", 2 1/2", 3", 4", 6" sizes.
  • Hose shanks especially designed for easy assembly with TigerflexTM type hoses.
  • Kuriyama offers two 8" coupling styles in aluminum.*
  • Aluminum alloy specially designed for high tensile strength and impact resistance.

Aluminum

Aluminum

N/A Aluminum is a lightweight metal with an excellent strength-to-weight ratio. At the same time, aluminum is more cost-effective than stainless steel or brass, so it is a good alternative for general industrial applications. This combination of strength of material and cost-effectiveness makes it the most popular camlock material.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM aluminum alloy.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.

Specifications

Coupler Size

N/A 2 in

Shank Size

N/A 1 1/2 in

PSI Rating at 70oF (+21oC

N/A 250 psi

ASTM Specification

N/A B85 Grade 383

Weight Each

N/A 0.64 lb

Standard Carton

N/A 50

Package Type

N/A Each

Type

N/A Male Coupler x Hose Shank

Style

N/A Part E

End Type A

N/A Male Coupler

End Type B

N/A Hose Shank

Material

N/A Aluminum

DETERMINING 8" COUPLING STYLE

DETERMINING 8" COUPLING STYLE

N/A To determine which version you need, please measure the outside diameter of the male coupling. If the measurement is less than 9" it is our AL-E800. If the measurement is more than 9" it is our HDAL-E801.