Aluminum Part DC Dust Caps
Aluminum Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Kuriyama offers two 8" coupling styles in aluminum.*
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- Supplied with forged brass handles which results in less wear on connecting parts.
- 8" & 101' sizes supplied with four brass handles.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- Forged brass handles.
- Zinc-plated carbon steel handle pins, pull rings and safety clips.
- Buna-N gasket included.
Part Number |
Size |
PSI Rating at 70 oF (+21oC) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| AL-DC050 | Size N/A 1/2 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 0.18 lb | Standard Carton N/A 100 |
| AL-DC075 | Size N/A 3/4 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.22 lb | Standard Carton N/A 50 |
| AL-DC100 | Size N/A 1 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.34 lb | Standard Carton N/A 40 |
| AL-DC125 | Size N/A 1 1/4 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 0.58 lb | Standard Carton N/A 25 |
| AL-DC150 | Size N/A 1 1/2 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.64 lb | Standard Carton N/A 40 |
| AL-DC200 | Size N/A 2 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.80 lb | Standard Carton N/A 60 |
| AL-DC250 | Size N/A 2 1/2 in | PSI Rating at 70 oF (+21oC) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.94 lb | Standard Carton N/A 50 |
| AL-DC300 | Size N/A 3 in | PSI Rating at 70 oF (+21oC) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.44 lb | Standard Carton N/A 30 |
| AL-DC400 | Size N/A 4 in | PSI Rating at 70 oF (+21oC) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 2.34 lb | Standard Carton N/A 15 |
| AL-DC500 | Size N/A 5 in | PSI Rating at 70 oF (+21oC) N/A 75 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 3.06 lb | Standard Carton N/A 4 |
| AL-DC600 | Size N/A 6 in | PSI Rating at 70 oF (+21oC) N/A 75 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 4.66 lb | Standard Carton N/A 6 |
| AL-DC800 | Size N/A 8 in | PSI Rating at 70 oF (+21oC) N/A 50 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 9.04 lb | Standard Carton N/A 4 |
| AL-DC1000 | Size N/A 10 in | PSI Rating at 70 oF (+21oC) N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 12.54 lb | Standard Carton N/A 3 |
| HDAL-DC801 | Size N/A 8 in | PSI Rating at 70 oF (+21oC) N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 10.63 lb | Standard Carton N/A 4 |





