Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
FEATURES AND ADVANTAGES
  • High quality design made to withstand rigorous applications found in industrial markets.
  • Kuriyama offers two 8" coupling styles in aluminum.*
  • Aluminum alloy specially designed for high tensile strength and impact resistance.
  • Supplied with forged brass handles which results in less wear on connecting parts.
  • 8" & 101' sizes supplied with four brass handles.
MATERIAL SPECIFICATIONS
  • ASTM aluminum alloy.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
  • Forged brass handles.
  • Zinc-plated carbon steel handle pins, pull rings and safety clips.
  • Buna-N gasket included.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Agriculture
  • industrial
  • petroleum
  • construction
  • Irrigation

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • High quality design made to withstand rigorous applications found in industrial markets.
  • Kuriyama offers two 8" coupling styles in aluminum.*
  • Aluminum alloy specially designed for high tensile strength and impact resistance.
  • Supplied with forged brass handles which results in less wear on connecting parts.
  • 8" & 101' sizes supplied with four brass handles.

Aluminum

Aluminum

N/A Aluminum is a lightweight metal with an excellent strength-to-weight ratio. At the same time, aluminum is more cost-effective than stainless steel or brass, so it is a good alternative for general industrial applications. This combination of strength of material and cost-effectiveness makes it the most popular camlock material.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM aluminum alloy.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
  • Forged brass handles.
  • Zinc-plated carbon steel handle pins, pull rings and safety clips.
  • Buna-N gasket included.

Specifications

Brand

N/A Kuriyama

Size

N/A 8 in

PSI Rating at 70 ºF (+21ºC)

N/A 50 psi

ASTM Specification

N/A B108-92 356

Weight Each

N/A 9.04 lb

Standard Carton

N/A 4

Package Type

N/A Each

Type

N/A Quick-Acting Coupling

Style

N/A Part DC Dust Caps

End Type

N/A Dust Cap

Material

N/A Aluminum

Handles

N/A Forged Brass

Gaskets

N/A Buna-N

Pull Rings

N/A Zinc-Plated Carbon Steel

Safety Clips

N/A Zinc-Plated Carbon Steel

Handle Pins

N/A Zinc-Plated Carbon Steel

DETERMINING 8" COUPLING STYLE

DETERMINING 8" COUPLING STYLE

N/A To determine which version you need, please measure the outside diameter of the male coupling. If the measurement is less than 9" it is our AL-DC800. If the measurement is more than 9" it is our HDAL-DC801.