Aluminum Part D Female Coupler x Female NPT
Aluminum Quick-Acting Couplings
Aluminum Quick-Acting Couplings
Part Number |
Coupler Size |
Thread Size NPT |
PSI Rating at 70oF (+21oC |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| AL-D050 | Coupler Size N/A 1/2 in | Thread Size NPT N/A 1/2 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 0.18 lb | Standard Carton N/A 100 |
| AL-D075 | Coupler Size N/A 3/4 in | Thread Size NPT N/A 3/4 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.22 lb | Standard Carton N/A 50 |
| AL-D100 | Coupler Size N/A 1 in | Thread Size NPT N/A 1 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.42 lb | Standard Carton N/A 30 |
| AL-D125 | Coupler Size N/A 1 1/4 in | Thread Size NPT N/A 1 1/4 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 0.68 lb | Standard Carton N/A 40 |
| AL-D150 | Coupler Size N/A 1 1/2 in | Thread Size NPT N/A 1 1/2 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.80 lb | Standard Carton N/A 30 |
| AL-D200 | Coupler Size N/A 2 in | Thread Size NPT N/A 2 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.92 lb | Standard Carton N/A 40 |
| AL-D2015 | Coupler Size N/A 2 in | Thread Size NPT N/A 1 1/2 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.88 lb | Standard Carton N/A 24 |
| AL-D250 | Coupler Size N/A 2 1/2 in | Thread Size NPT N/A 2 1/2 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.18 lb | Standard Carton N/A 35 |
| AL-D300 | Coupler Size N/A 3 in | Thread Size NPT N/A 3 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.80 lb | Standard Carton N/A 20 |
| AL-D3020 | Coupler Size N/A 3 in | Thread Size NPT N/A 2 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.65 lb | Standard Carton N/A 12 |
| AL-D400 | Coupler Size N/A 4 in | Thread Size NPT N/A 4 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 2.16 lb | Standard Carton N/A 10 |
| AL-D4030 | Coupler Size N/A 4 in | Thread Size NPT N/A 3 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 2.49 lb | Standard Carton N/A 8 |
| AL-D500 | Coupler Size N/A 5 in | Thread Size NPT N/A 5 in | PSI Rating at 70oF (+21oC N/A 75 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 3.42 lb | Standard Carton N/A 4 |
| AL-D600 | Coupler Size N/A 6 in | Thread Size NPT N/A 6 in | PSI Rating at 70oF (+21oC N/A 75 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 4.24 lb | Standard Carton N/A 10 |
| AL-D800 | Coupler Size N/A 8 in | Thread Size NPT N/A 8 in | PSI Rating at 70oF (+21oC N/A 50 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 9.50 lb | Standard Carton N/A 2 |
| AL-D1000 | Coupler Size N/A 10 in | Thread Size NPT N/A 10 in | PSI Rating at 70oF (+21oC N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 12.52 lb | Standard Carton N/A 2 |
| HDAL-D801 | Coupler Size N/A 8 in | Thread Size NPT N/A 8 in | PSI Rating at 70oF (+21oC N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 11.77 lb | Standard Carton N/A 2 |