Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Aluminum Quick-Acting Couplings
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Agriculture
  • industrial
  • petroleum
  • construction
  • Irrigation

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • High quality design to withstand rigorous applications found in industrial markets.
  • Kuriyama offers two 8" coupling styles in aluminum.*
  • Aluminum alloy specially designed for high tensile strength and impact resistance.
  • Supplied with forged brass handles which results in less wear on connecting parts.
  • 8" & 10" sizes supplied with four brass handles.

Aluminum

Aluminum

N/A Aluminum is a lightweight metal with an excellent strength-to-weight ratio. At the same time, aluminum is more cost-effective than stainless steel or brass, so it is a good alternative for general industrial applications. This combination of strength of material and cost-effectiveness makes it the most popular camlock material.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM aluminum alloy.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
  • Forged brass handles.
  • Zinc-plated carbon steel handle pins, pull rings and safety clips.
  • Buna-N gasket included.

Specifications

Brand

N/A Kuriyama

Coupler Size

N/A 8 in

Thread Size NPT

N/A 8 in

PSI Rating at 70oF (+21oC

N/A 50 psi

ASTM Specification

N/A B108-92 356

Weight Each

N/A 9.50 lb

Standard Carton

N/A 2

Package Type

N/A Each

Material

N/A Aluminum

Type

N/A Female Coupler x Female NPT

Connection Type

N/A Female

Style

N/A Part D

End Type A

N/A Female Coupler

End Type B

N/A Female NPT

Handle Material

N/A Forged Brass

Handle Pin Material

N/A Zinc-Plated Carbon Steel

Pull Ring Material

N/A Zinc-Plated Carbon Steel

Safety Clip Material

N/A Zinc-Plated Carbon Steel

Gasket Material

N/A Buna-N

DETERMINING 8" COUPLING STYLE

DETERMINING 8" COUPLING STYLE

N/A To determine which version you need, please measure the outside diameter of the male coupling. If the measurement is less than 9" it is our AL-D800. If the measurement is more than 9" it is our HDAL-D801.