Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

WB20 - 4 wire spiral
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Series Number

Size Code

ID

OD

Max Working Pressure

Min. Bend. Radius

Weight

Coupling Recommendations Two-Piece Ferrule Interlock

N/A 04 N/A 1/4 in6 mm N/A 0.64 in16.2 mm N/A 20000 psi N/A 4.92 in125.0 mm N/A 0.41 lbs/ft N/A WF9
N/A 06 N/A 3/8 in10 mm N/A 0.87 in22 mm N/A 20000 psi N/A 5.91 in150 mm N/A 0.69 lbs/ft N/A WF8
N/A 08 N/A 1/2 in13 mm N/A 1.16 in29.5 mm N/A 20000 psi N/A 7.87 in200 mm N/A 0.97 lbs/ft N/A WF8
N/A 12 N/A 3/4 in19 mm N/A 1.38 in35 mm N/A 20000 psi N/A 11.81 in300 mm N/A 1.70 lbs/ft N/A WF8
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1