Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

WB20 - 4 wire spiral
Unit of Measure

General Applications

General Applications

N/A High pressure water jetting.

Construction

Tube

N/A Oil and Water Resistant Synthetic Rubber.

Reinforcement

N/A Four High Tensile Steel Spirals One Steel Braid.

Cover

N/A Oil, Water and Ozone Resistant Synthetic Rubber.

Service Temperature Range

Constant Operation Temperature [Min]

N/A -10 ºC14 ºF

Constant Operation Temperature [Max]

N/A 70 ºC158 ºF

Branding

Branding

N/A Dunlop Hiflex

Lengths

Length

N/A Random length coils, all in multiples of 50 feet.
Examples: 200', 250', 300', 350'

Nominal Specifications

Size Code

N/A 04

ID

N/A 1/4 in6 mm

OD

N/A 0.64 in16.2 mm
Max Working Pressure1 N/A 20000 psi

Min. Bend. Radius

N/A 4.92 in125.0 mm

Weight

N/A 0.41 lbs/ft

Coupling Recommendations Two-Piece Ferrule Interlock

N/A WF9

Specifications

Brand

N/A Alfagomma®

Type

N/A Waterblast Hose

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.
  • 1 Minimum burst pressure: 2.5-to-1 safety factor.