Metric Swivel Female O-Ring 24º Seat DIN 3865 - Heavy
AlfaCrimp One-Piece Fittings - F Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (mm) x TP (mm) |
C Cut - Off Factor |
CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| F-1230-FMOH | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 30 | F Thread Size (mm) x TP (mm) N/A M30x2.0 | C Cut - Off Factor N/A 37.0 mm | CH2 N/A 36.0 mm | Weight Per Each N/A 0.99 lb |
| F-1636-FMOH | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 36 | F Thread Size (mm) x TP (mm) N/A M36x2.0 | C Cut - Off Factor N/A 40.8 mm | CH2 N/A 46.0 mm | Weight Per Each N/A 1.17 lb |
| F-1642-FMOH | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 42 | F Thread Size (mm) x TP (mm) N/A M42x2.0 | C Cut - Off Factor N/A 45.2 mm | CH2 N/A 50.0 mm | Weight Per Each N/A 2.09 lb |





