Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Dash Size |
N/A 30 |
F Thread Size (mm) x TP (mm) |
N/A M30x2.0 |
C Cut - Off Factor |
N/A 37.0 mm |
CH2 |
N/A 36.0 mm |
Weight Per Each |
N/A 0.99 lb |
Type |
N/A Metric Swivel Female O-Ring 24º Seat DIN 3865 - Heavy |
Seat Angle |
N/A 24 º |
Industry Standards/Certifications |
N/A DIN 3865 |
Connection Type |
N/A Female |



