90º Metric O-Ring Female Swivel 24º Seat DIN 3865 - Heavy
AlfaCrimp One-Piece Fittings - F Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (mm) x TP (mm) |
C Cut-Off Factor |
D Drop |
CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| F-1636-FM9H | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 36 | F Thread Size (mm) x TP (mm) N/A M36x2.0 | C Cut-Off Factor N/A 75.6 mm | D Drop N/A 82.0 mm | CH2 N/A 46.0 mm | Weight Per Each N/A 1.76 lb |
| F-1642-FM9H | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 42 | F Thread Size (mm) x TP (mm) N/A M42x2.0 | C Cut-Off Factor N/A 80.2 mm | D Drop N/A 85.0 mm | CH2 N/A 50.0 mm | Weight Per Each N/A 2.19 lb |





