Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 16 |
Hose ID Size |
N/A 1 in25.4 mm |
F Thread Dash Size |
N/A 42 |
F Thread Size (mm) x TP (mm) |
N/A M42x2.0 |
C Cut-Off Factor |
N/A 80.2 mm |
D Drop |
N/A 85.0 mm |
CH2 |
N/A 50.0 mm |
Weight Per Each |
N/A 2.19 lb |
Type |
N/A 90º Metric O-Ring Female Swivel 24º Seat DIN 3865 - Heavy |
Angle |
N/A 90 º |
Seat Angle |
N/A 24 º |



