Alfabiotech ABT6K Hydraulic Hose
Alfabiotech Minetuff Hydraulic Hoses
Alfabiotech 6000 MINETUFF - ABT6K Hydraulic Hose
ABT6K - 4 or 6 wire spiral
Exceeds EN856 4SP sizes 1/4", 3/8" and 1/2"
Exceeds EN856 4SH sizes 3/4" and 1"
Exceeds SAE 100R15 sizes 1" through 2"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
ABT6K - 4 or 6 wire spiral
Exceeds EN856 4SP sizes 1/4", 3/8" and 1/2"
Exceeds EN856 4SH sizes 3/4" and 1"
Exceeds SAE 100R15 sizes 1" through 2"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations AlfaCrimp One Piece |
Coupling Recommendations Two-Piece Ferrule Skive |
Coupling Recommendations Two-Piece Ferrule Interlock |
|---|---|---|---|---|---|---|---|---|---|
| ABT6K-4 | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.68 in17.3 mm | Max. Working Pressure N/A 6550 psi | Min. Bend. Radius N/A 2.4 in61.0 mm | Weight N/A 0.37 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A |
| ABT6K-6 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.79 in20.1 mm | Max. Working Pressure N/A 6450 psi | Min. Bend. Radius N/A 3.0 in76.2 mm | Weight N/A 0.42 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A |
| ABT6K-8 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.91 in23.0 mm | Max. Working Pressure N/A 6000 psi | Min. Bend. Radius N/A 3.5 in88.9 mm | Weight N/A 0.51 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A |
| ABT6K-10 | Size Code N/A 10 | ID N/A 5/8 in15.9 mm | OD N/A 1.11 in28.2 mm | Max. Working Pressure N/A 6000 psi | Min. Bend. Radius N/A 7.1 in180.3 mm | Weight N/A 0.81 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF1 |
| ABT6K-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.24 in31.4 mm | Max. Working Pressure N/A 6000 psi | Min. Bend. Radius N/A 8.2 in208.3 mm | Weight N/A 0.97 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A F | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 |
| ABT6K-16 | Size Code N/A 16 | ID N/A 1 in25.4 mm | OD N/A 1.50 in38.2 mm | Max. Working Pressure N/A 6000 psi | Min. Bend. Radius N/A 9.8 in248.9 mm | Weight N/A 1.32 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A F | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 |
| ABT6K-20 | Size Code N/A 20 | ID N/A 1 1/4 in31.8 mm | OD N/A 1.94 in49.3 mm | Max. Working Pressure N/A 6000 psi | Min. Bend. Radius N/A 17.5 in444.5 mm | Weight N/A 2.29 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A F | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF1 |
| ABT6K-24 | Size Code N/A 24 | ID N/A 1 1/2 in38.1 mm | OD N/A 2.22 in56.5 mm | Max. Working Pressure N/A 6000 psi | Min. Bend. Radius N/A 20.8 in528.3 mm | Weight N/A 3.02 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF1 |
| ABT6K-32 | Size Code N/A 32 | ID N/A 2 in50.8 mm | OD N/A 2.80 in71.0 mm | Max. Working Pressure N/A 6000 psi | Min. Bend. Radius N/A 25.5 in647.7 mm | Weight N/A 4.37 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A ZF1 |





