Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Alfabiotech 6000 MINETUFF - ABT6K Hydraulic Hose

ABT6K - 4 or 6 wire spiral
Exceeds SAE 100R15 sizes 1" through 2"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
Unit of Measure

General Applications

General Applications

N/A Developed to withstand very demanding conditions very high performance in pressure, pulsing and flexing.

Construction

Tube

N/A Oil resistant synthetic rubber and biodegradable hydraulic fluids.

Reinforcement

N/A Four/six high tensile steel spirals.

Cover

N/A Abrasion, ozone and hydrocarbon resistant synthetic rubber.

Service Temperature Range

Service Temperature [Min]

N/A -40 ºC-40 ºF

Service Temperature [Max]

N/A 121 ºC250 ºF

Branding

Branding

N/A ALFAGOMMA® ALFABIOTECH 6K MINETUFF … WP 45 MPa (6550 PSI) - ISO 18752/CC- MSHA IC-152/16 - MADE IN ITALY

Lengths

Length

N/A 200 ft

Length

N/A Random up to 1" - 200 feet from 1 1/4" to 1 1/2" - 100 feet for 2"

Nominal Specifications

Size Code

N/A 20

ID

N/A 1 1/4 in31.8 mm

OD

N/A 1.94 in49.3 mm

Max. Working Pressure

N/A 6000 psi

Min. Bend. Radius

N/A 17.5 in444.5 mm

Weight

N/A 2.29 lbs/ft

Coupling Recommendations AlfaCrimp One Piece

N/A F

Coupling Recommendations Two-Piece Ferrule Interlock

N/A XF1

Specifications

Brand

N/A Alfagomma®

Type

N/A Hydraulic Hose

Series

N/A ABTP6K

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.