Alfabiotech ABT5K Hydraulic Hose
Alfabiotech Minetuff Hydraulic Hoses
Alfabiotech 5000 MINETUFF - ABT5K Hydraulic Hose
ABT5K - 4 or 6 wire spiral
Exceeds EN856 4SP sizes 5/8", 3/4" and 1"
Exceeds EN856 4SH sizes 1 1/4"
Exceeds SAE 100R13 sizes 5/8" through 2"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
ABT5K - 4 or 6 wire spiral
Exceeds EN856 4SP sizes 5/8", 3/4" and 1"
Exceeds EN856 4SH sizes 1 1/4"
Exceeds SAE 100R13 sizes 5/8" through 2"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations AlfaCrimp One Piece |
Coupling Recommendations Two-Piece Ferrule Skive |
Coupling Recommendations Two-Piece Ferrule Interlock |
|---|---|---|---|---|---|---|---|---|---|
| ABT5K-10 | Size Code N/A 10 | ID N/A 5/8 in15.9 mm | OD N/A 1.04 in26.3 mm | Max. Working Pressure N/A 5,000 psi | Min. Bend. Radius N/A 5.5 in139.7 mm | Weight N/A 0.63 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A |
| ABT5K-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.22 in31.0 mm | Max. Working Pressure N/A 5,000 psi | Min. Bend. Radius N/A 5.9 in149.9 mm | Weight N/A 0.83 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A F | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 |
| ABT5K-16 | Size Code N/A 16 | ID N/A 1 in25.4 mm | OD N/A 1.48 in37.6 mm | Max. Working Pressure N/A 5,000 psi | Min. Bend. Radius N/A 7.0 in177.8 mm | Weight N/A 1.13 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A D F | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 |
| ABT5K-20 | Size Code N/A 20 | ID N/A 1 1/4 in31.8 mm | OD N/A 1.80 in45.8 mm | Max. Working Pressure N/A 5,000 psi | Min. Bend. Radius N/A 11.0 in279.4 mm | Weight N/A 1.70 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A F | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 |
| ABT5K-24 | Size Code N/A 24 | ID N/A 1 1/2 in38.1 mm | OD N/A 2.22 in56.5 mm | Max. Working Pressure N/A 5,000 psi | Min. Bend. Radius N/A 19.6 in497.8 mm | Weight N/A 3.02 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A F | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF1 |
| ABT5K-32 | Size Code N/A 32 | ID N/A 2 in50.8 mm | OD N/A 2.76 in70.2 mm | Max. Working Pressure N/A 5,000 psi | Min. Bend. Radius N/A 21.6 in548.6 mm | Weight N/A 4.14 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A F | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF1 |
| ABT5K-40 | Size Code N/A 40 | ID N/A 2 1/2 in63.5 mm | OD N/A 3.26 in82.8 mm | Max. Working Pressure N/A 5,000 psi | Min. Bend. Radius N/A 32.3 in820.4 mm | Weight N/A 5.08 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A ZF1 |





