Alfabiotech 5000 MINETUFF - ABT5K Hydraulic Hose
ABT5K - 4 or 6 wire spiral
Exceeds EN856 4SP sizes 5/8", 3/4" and 1"
Exceeds SAE 100R13 sizes 5/8" through 2"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
ABT5K - 4 or 6 wire spiral
Exceeds EN856 4SP sizes 5/8", 3/4" and 1"
Exceeds SAE 100R13 sizes 5/8" through 2"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
Unit of Measure
General Applications
|
Construction
|
Service Temperature Range
|
Branding
|
Lengths
|
Nominal Specifications
|
Specifications
|
Note
General Applications
General Applications |
N/A Developed to withstand very demanding conditions very high performance in pressure, pulsing and flexing. |
Construction
Tube |
N/A Oil resistant synthetic rubber and biodegradable hydraulic fluids. |
Reinforcement |
N/A Four/six high tensile steel spirals. |
Cover |
N/A Abrasion, ozone and hydrocarbon resistant synthetic rubber. |
Service Temperature Range
Service Temperature [Min] |
N/A -40 ºC-40 ºF |
Service Temperature [Max] |
N/A 121 ºC250 ºF |
Branding
Branding |
N/A ALFAGOMMA® ALFABIOTECH 5K MINETUFF … WP 35 MPa (5000 PSI) - ISO 18752/CC - MSHA IC-152/16 - MADE IN ITALY |
Nominal Specifications
Size Code |
N/A 16 |
ID |
N/A 1 in25.4 mm |
OD |
N/A 1.48 in37.6 mm |
Max. Working Pressure |
N/A 5,000 psi |
Min. Bend. Radius |
N/A 7.0 in177.8 mm |
Weight |
N/A 1.13 lbs/ft |
Coupling Recommendations AlfaCrimp One Piece |
N/A D F |
Coupling Recommendations Two-Piece Ferrule Skive |
N/A AS4 |
Coupling Recommendations Two-Piece Ferrule Interlock |
N/A XF2 |



