Alfabiotech ABT4K Hydraulic Hose
Alfabiotech Minetuff Hydraulic Hoses
Alfabiotech 4000 MINETUFF - ABT4K Hydraulic Hose
ABT4K - 4 wire spiral
Exceeds SAE 100R12 sizes 3/4" and 1"
Exceeds EN856 4SH sizes 1 1/2" and 2"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
ABT4K - 4 wire spiral
Exceeds SAE 100R12 sizes 3/4" and 1"
Exceeds EN856 4SH sizes 1 1/2" and 2"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations AlfaCrimp One Piece |
Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive |
Coupling Recommendations Two-Piece Couplings Ferrule Interlock |
|---|---|---|---|---|---|---|---|---|---|
| ABT4K-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.79 in20.1 mm | Max. Working Pressure N/A 4000 psi | Min. Bend. Radius N/A 2.9 in73.7 mm | Weight N/A 0.42 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A D | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF4 | Coupling Recommendations Two-Piece Couplings Ferrule Interlock N/A |
| ABT4K-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.91 in23.1 mm | Max. Working Pressure N/A 4000 psi | Min. Bend. Radius N/A 3.5 in88.9 mm | Weight N/A 0.51 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A D | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF4 | Coupling Recommendations Two-Piece Couplings Ferrule Interlock N/A |
| ABT4K-10 | Size Code N/A 10 | ID N/A 5/8 in15.9 mm | OD N/A 1.04 in26.4 mm | Max. Working Pressure N/A 4000 psi | Min. Bend. Radius N/A 4.6 in116.8 mm | Weight N/A 0.63 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A D | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF4 | Coupling Recommendations Two-Piece Couplings Ferrule Interlock N/A |
| ABT4K-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.16 in29.5 mm | Max. Working Pressure N/A 4000 psi | Min. Bend. Radius N/A 4.7 in119.4 mm | Weight N/A 0.83 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A D | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF4 | Coupling Recommendations Two-Piece Couplings Ferrule Interlock N/A AS4 |
| ABT4K-16 | Size Code N/A 16 | ID N/A 1 in25.4 mm | OD N/A 1.48 in37.6 mm | Max. Working Pressure N/A 4000 psi | Min. Bend. Radius N/A 5.9 in149.9 mm | Weight N/A 1.11 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A D | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF4 | Coupling Recommendations Two-Piece Couplings Ferrule Interlock N/A AS4 |
| ABT4K-20 | Size Code N/A 20 | ID N/A 1 1/4 in31.8 mm | OD N/A 1.80 in45.7 mm | Max. Working Pressure N/A 4000 psi | Min. Bend. Radius N/A 10.2 in259.1 mm | Weight N/A 1.53 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A D | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF4 | Coupling Recommendations Two-Piece Couplings Ferrule Interlock N/A |
| ABT4K-24 | Size Code N/A 24 | ID N/A 1 1/2 in38.1 mm | OD N/A 2.04 in51.8 mm | Max. Working Pressure N/A 4200 psi | Min. Bend. Radius N/A 16.5 in419.1 mm | Weight N/A 1.99 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A | Coupling Recommendations Two-Piece Couplings Ferrule Interlock N/A XF2 |
| ABT4K-32 | Size Code N/A 32 | ID N/A 2 in50.8 mm | OD N/A 2.63 in66.8 mm | Max. Working Pressure N/A 4000 psi | Min. Bend. Radius N/A 20.8 in528.3 mm | Weight N/A 3.01 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A F | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A | Coupling Recommendations Two-Piece Couplings Ferrule Interlock N/A XF2 |





