Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Alfabiotech 4000 MINETUFF - ABT4K Hydraulic Hose

ABT4K - 4 wire spiral
Exceeds SAE 100R12 sizes 3/4" and 1"
Exceeds EN856 4SH sizes 1 1/2" and 2"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
Unit of Measure

General Applications

General Applications

N/A Developed to withstand very demanding conditions very high performance in pressure, pulsing and flexing.

Construction

Tube

N/A Oil resistant synthetic rubber and biodegradable hydraulic fluids.

Reinforcement

N/A Four high tensile steel spirals.

Cover

N/A Abrasion, ozone and hydrocarbon resistant synthetic rubber.

Service Temperature Range

Service Temperature [Min]

N/A -40 ºC-40 ºF

Service Temperature [Max]

N/A 121 ºC250 ºF

Branding

Branding

N/A ALFAGOMMA® ALFABIOTECH 4K MINETUFF … WP 28 MPa (4000 PSI) - ISO 18752/CC - MSHA IC-152/16 - MADE IN ITALY

Lengths

Length

N/A Random

Nominal Specifications

Size Code

N/A 08

ID

N/A 1/2 in12.7 mm

OD

N/A 0.91 in23.1 mm

Max. Working Pressure

N/A 4000 psi

Min. Bend. Radius

N/A 3.5 in88.9 mm

Weight

N/A 0.51 lbs/ft

Coupling Recommendations AlfaCrimp One Piece

N/A D

Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive

N/A AF4

Specifications

Brand

N/A Alfagomma®

Type

N/A Hydraulic Hose

Series

N/A ABT4K

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.