Alfabiotech ABT3K Hydraulic Hose
Alfabiotech Minetuff Hydraulic Hoses
Alfabiotech 3000 MINETUFF - ABT3K Hydraulic Hose
ABT3K - 4 or 6 wire spiral
Exceeds SAE 100R12 all sizes
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
ABT3K - 4 or 6 wire spiral
Exceeds SAE 100R12 all sizes
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations AlfaCrimp One Piece |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
Coupling Recommendations Two-Piece Ferrule Skive and Interlock |
|---|---|---|---|---|---|---|---|---|---|
| ABT3K-20 | Size Code N/A 20 | ID N/A 1 1/4 in31.8 mm | OD N/A 1.80 in47.5 mm | Max. Working Pressure N/A 3000 psi | Min. Bend. Radius N/A 9.0 in228.6 mm | Weight N/A 1.52 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF4 | Coupling Recommendations Two-Piece Ferrule Skive and Interlock N/A AS4 |
| ABT3K-24 | Size Code N/A 24 | ID N/A 1 1/2 in38.1 mm | OD N/A 2.04 in51.8 mm | Max. Working Pressure N/A 3000 psi | Min. Bend. Radius N/A 16.5 in419.1 mm | Weight N/A 1.86 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF4 | Coupling Recommendations Two-Piece Ferrule Skive and Interlock N/A AS4 |
| ABT3K-32 | Size Code N/A 32 | ID N/A 2 in50.8 mm | OD N/A 2.63 in66.8 mm | Max. Working Pressure N/A 3000 psi | Min. Bend. Radius N/A 22.0 in558.8 mm | Weight N/A 2.69 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A | Coupling Recommendations Two-Piece Ferrule Skive and Interlock N/A AS4 |
| ABT3K-48 | Size Code N/A 48 | ID N/A 3 in76.2 mm | OD N/A 3.76 in95.6 mm | Max. Working Pressure N/A 3000 psi | Min. Bend. Radius N/A 35.4 in899.2 mm | Weight N/A 5.35 lbs/ft | Coupling Recommendations AlfaCrimp One Piece N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A | Coupling Recommendations Two-Piece Ferrule Skive and Interlock N/A ZF1 |





