Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Alfabiotech 3000 MINETUFF - ABT3K Hydraulic Hose

ABT3K - 4 or 6 wire spiral
Exceeds SAE 100R12 all sizes
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
Unit of Measure

General Applications

General Applications

N/A Developed to withstand very demanding conditions very high performance in pressure, pulsing and flexing.

Construction

Tube

N/A Oil resistant synthetic rubber and biodegradable hydraulic fluids.

Reinforcement

N/A Four/six high tensile steel spirals.

Cover

N/A Abrasion, ozone and hydrocarbon resistant synthetic rubber.

Branding

Branding

N/A ALFAGOMMA® ALFABIOTECH 3K MINETUFF … WP 21 MPa (3000 PSI) - ISO 18752/CC - exceeds SAE 100 R12 - MSHA IC-152/16 - MADE IN ITALY

Service Temperature Range

Service Temperature [Min]

N/A -40 ºC-40 ºF

Service Temperature [Max]

N/A 121 ºC250 ºF

Lengths

Length

N/A 200 ft

Nominal Specifications

Size Code

N/A 24

ID

N/A 1 1/2 in38.1 mm

OD

N/A 2.04 in51.8 mm

Max. Working Pressure

N/A 3000 psi

Min. Bend. Radius

N/A 16.5 in419.1 mm

Weight

N/A 1.86 lbs/ft

Coupling Recommendations AlfaCrimp One Piece

N/A D

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AF4

Coupling Recommendations Two-Piece Ferrule Skive and Interlock

N/A AS4

Specifications

Brand

N/A Alfagomma®

Type

N/A Hydraulic Hose

Series

N/A ABT3K

Color

N/A Black

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.