Alfabiotech ABT2K Hydraulic Hose
Alfabiotech Minetuff Hydraulic Hoses
Alfabiotech 2000 MINETUFF - ABT2K Hydraulic Hose
ABT2K - 4 Spirals
MSHA IC-152/16 Approved Flame Resistance
ISO 18752/CC 1,000,000+ impulse cycles all sizes
ABT2K - 4 Spirals
MSHA IC-152/16 Approved Flame Resistance
ISO 18752/CC 1,000,000+ impulse cycles all sizes
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations Two-Piece Interlock Ferrule External Skive |
Coupling Recommendations Two-Piece Ferrule Interlock |
|---|---|---|---|---|---|---|---|---|
| ABT2K-40 | Size Code N/A 40 | ID N/A 2 1/2 in63.5 mm | OD N/A 3.11 in79.0 mm | Max. Working Pressure N/A 3200 psi | Min. Bend. Radius N/A 28.3 in718.8 mm | Weight N/A 3.33 lbs/ft | Coupling Recommendations Two-Piece Interlock Ferrule External Skive N/A VS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF1 |
| ABT2K-48 | Size Code N/A 48 | ID N/A 3 in76.2 mm | OD N/A 3.64 in92.5 mm | Max. Working Pressure N/A 3200 psi | Min. Bend. Radius N/A 33.0 in838.2 mm | Weight N/A 3.64 lbs/ft | Coupling Recommendations Two-Piece Interlock Ferrule External Skive N/A VS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A |





