Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Alfabiotech 2000 MINETUFF - ABT2K Hydraulic Hose

ABT2K - 4 Spirals
MSHA IC-152/16 Approved Flame Resistance
ISO 18752/CC 1,000,000+ impulse cycles all sizes
Unit of Measure

General Applications

General Applications

N/A Developed to withstand very demanding conditions very high performance in pressure, pulsing and flexing.

Rotary Hose, Specially Designed for use in Portable, Work-Over and Seismograph Drilling Rigs.

Construction

Tube

N/A Oil resistant synthetic rubber and biodegradable hydraulic fluids.

Reinforcement

N/A Four high tensile steel spirals.

Cover

N/A Minetuff Abrasion, Ozone, Hydrocarbon and Flame Resistant Synthetic Pin Pricked Rubber.

Service Temperature Range

Constant Operation Temperature [Min]

N/A -40 ºC-40 ºF

Constant Operation Temperature [Max]

N/A 121 ºC250 ºF

Ambient Temperature Range

N/A -40 to 100 ºC-40 to 200 ºF

Branding

Branding

N/A ALFAGOMMA® Alfabiotech 2K Minetuff 2000 PSI Hydraulic Service - 3200 PSI Slim Hole Rotary Service MSHA IC-152/16 Made in Italy

Lengths

Length

N/A 100 feet. 200 foot lengths available upon request.

Nominal Specifications

Size Code

N/A 40

Construction

N/A 4 Spiral

ID

N/A 2 1/2 in63.5 mm

OD

N/A 3.11 in79.0 mm

Max. Working Pressure

N/A 3200 psi

Note for Max. Working Pressure

N/A Minimum burst pressure 4-to-1 hydraulic service/2.5-to-1 slim hole rotary.

Min. Bend. Radius

N/A 28.3 in718.8 mm

Weight

N/A 3.33 lbs/ft

Coupling Recommendations Two-Piece Interlock Ferrule External Skive

N/A VS4

Coupling Recommendations Two-Piece Ferrule Interlock

N/A XF1

Specifications

Brand

N/A Alfagomma®

Type

N/A Hydraulic Hose

Series

N/A ABT2K

Color

N/A Black

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.

Slim Hole Rotary Hose Working Pressure 3200 psi, Hydraulic Service 2000 psi.