Alfabiotech Evolution E6K Hydraulic Hose
Alfabiotech Evolution Minetuff Hoses
alfabiotech EVOLUTION E6K Seriesl
6000 PSI Minetuff Hydraulic Hose
6000 PSI Minetuff Hydraulic Hose
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure (psi) at 68ºF |
Min. Bend. Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Ferrule Skive |
Coupling Recommendations Two-Piece Ferrule Interlock |
|---|---|---|---|---|---|---|---|---|---|
| E6K-04 | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.67 in17 mm | Max. Working Pressure (psi) at 68ºF N/A 6000 psi | Min. Bend. Radius N/A 2.36 in60.0 mm | Weight N/A 0.35 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A S | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A |
| E6K-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.78 in19.8 mm | Max. Working Pressure (psi) at 68ºF N/A 6000 psi | Min. Bend. Radius N/A 2.95 in75.0 mm | Weight N/A 0.42 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A S | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A |
| E6K-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.89 in22.5 mm | Max. Working Pressure (psi) at 68ºF N/A 6000 psi | Min. Bend. Radius N/A 3.54 in90.0 mm | Weight N/A 0.48 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A S | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A |
| E6K-10 | Size Code N/A 10 | ID N/A 5/8 in15.9 mm | OD N/A 1.09 in27.8 mm | Max. Working Pressure (psi) at 68ºF N/A 6000 psi | Min. Bend. Radius N/A 3.94 in100.0 mm | Weight N/A 0.80 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A S | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF1 YS1 |
| E6K-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.20 in30.6 mm | Max. Working Pressure (psi) at 68ºF N/A 6000 psi | Min. Bend. Radius N/A 4.72 in120.0 mm | Weight N/A 0.93 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A F S | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 YS2 |
| E6K-16 | Size Code N/A 16 | ID N/A 1 in25.40 mm | OD N/A 1.50 in38.2 mm | Max. Working Pressure (psi) at 68ºF N/A 6000 psi | Min. Bend. Radius N/A 5.91 in150 mm | Weight N/A 1.30 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A F S | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 YS2 |
| E6K-20 | Size Code N/A 20 | ID N/A 1 1/4 in31.80 mm | OD N/A 1.87 in47.6 mm | Max. Working Pressure (psi) at 68ºF N/A 6000 psi | Min. Bend. Radius N/A 8.86 in225.0 mm | Weight N/A 2.01 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A F S | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF1 YS1 |
| E6K-24 | Size Code N/A 24 | ID N/A 1 1/2 in38.10 mm | OD N/A 2.14 in54.4 mm | Max. Working Pressure (psi) at 68ºF N/A 6000 psi | Min. Bend. Radius N/A 12.01 in305.0 mm | Weight N/A 2.80 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A S | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF1 YS1 |
| E6K-32 | Size Code N/A 32 | ID N/A 2 in50.80 mm | OD N/A 2.70 in68.7 mm | Max. Working Pressure (psi) at 68ºF N/A 6000 psi | Min. Bend. Radius N/A 14.96 in380.0 mm | Weight N/A 4.09 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A ZF1 |





