Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

alfabiotech EVOLUTION E6K Seriesl
6000 PSI Minetuff Hydraulic Hose
Unit of Measure

General Applications

General Applications

N/A Developed to withstand very demanding conditions; very high performance in pressure, pulsing and flexing

Construction

Tube

N/A Oil resistant synthetic rubber and biodegradable hydraulic fluids.

Reinforcement

N/A Four/six high tensile steel spirals.

Cover

N/A Smooth up to 1", Wrapped over 1", abrasion, ozone and hydrocarbon resistant synthetic rubber.

Service Temperature Range

Service Temperature [Min]

N/A -40 ºC-40 ºF

Service Temperature [Max]

N/A 121 ºC250 ºF

Branding

Branding

N/A ALFAGOMMA ALFABIOTECH EVOLUTION 6K MINETUFF … 6000PSI (42 Mpa) - ISO 18752/CC - MSHA IC-152/16 - MADE IN ITALY

Lengths

Length

N/A Random up to 1" - 200 feet from 1 1/4" to 1 1/2" - 100 feet for 2"

Compliance Details


Compliance Detalis E6K

Nominal Specifications

Size Code

N/A 06

ID

N/A 3/8 in9.5 mm

OD

N/A 0.78 in19.8 mm

Max. Working Pressure (psi) at 68ºF

N/A 6000 psi

Min. Bend. Radius

N/A 2.95 in75.0 mm

Weight

N/A 0.42 lbs/ft

Coupling Recommendations AlfaCrimp One-Piece

N/A S

Coupling Recommendations Two-Piece Ferrule Skive

N/A AS4

Specifications

Type

N/A Hydraulic Hose

Series

N/A E6K

Freight

Freight

N/A Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.