Alfabiotech Evolution E5K Hydraulic Hose
Alfabiotech Evolution Minetuff Hoses
alfabiotech EVOLUTION E5K Seriesl
5000 PSI Minetuff Hydraulic Hose
5000 PSI Minetuff Hydraulic Hose
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure (psi) at 68ºF |
Min. Bend. Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Ferrule Skive |
Coupling Recommendations Two-Piece Ferrule Interlock |
|---|---|---|---|---|---|---|---|---|---|
| E5K-10 | Size Code N/A 10 | ID N/A 5/8 in15.9 mm | OD N/A 1.00 in25.4 mm | Max. Working Pressure (psi) at 68ºF N/A 5,000 psi | Min. Bend. Radius N/A 3.94 in100.0 mm | Weight N/A 0.57 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A S | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A |
| E5K-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.16 in29.4 mm | Max. Working Pressure (psi) at 68ºF N/A 5,000 psi | Min. Bend. Radius N/A 4.72 in120.0 mm | Weight N/A 0.79 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A F S | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 YS2 |
| E5K-16 | Size Code N/A 16 | ID N/A 1 in25.40 mm | OD N/A 1.47 in37.4 mm | Max. Working Pressure (psi) at 68ºF N/A 5,000 psi | Min. Bend. Radius N/A 5.91 in150 mm | Weight N/A 1.10 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A F S | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 YS2 |
| E5K-20 | Size Code N/A 20 | ID N/A 1 1/4 in31.80 mm | OD N/A 1.73 in44 mm | Max. Working Pressure (psi) at 68ºF N/A 5,000 psi | Min. Bend. Radius N/A 8.27 in210.0 mm | Weight N/A 1.49 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A F S | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 YS2 |
| E5K-24 | Size Code N/A 24 | ID N/A 1 1/2 in38.10 mm | OD N/A 2.16 in54.8 mm | Max. Working Pressure (psi) at 68ºF N/A 5,000 psi | Min. Bend. Radius N/A 9.84 in250.0 mm | Weight N/A 2.64 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A F S | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF1 YS1 |
| E5K-32 | Size Code N/A 32 | ID N/A 2 in50.80 mm | OD N/A 2.70 in68.7 mm | Max. Working Pressure (psi) at 68ºF N/A 5,000 psi | Min. Bend. Radius N/A 12.52 in318.0 mm | Weight N/A 3.89 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A F S | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF1 YS1 |





