alfabiotech EVOLUTION E5K Seriesl
5000 PSI Minetuff Hydraulic Hose
5000 PSI Minetuff Hydraulic Hose
Unit of Measure
General Applications
|
Construction
|
Service Temperature Range
|
Branding
|
Lengths
|
Compliance Details
|
Nominal Specifications
|
Specifications
|
Freight
General Applications
General Applications |
N/A Developed to withstand very demanding conditions; very high performance in pressure, pulsing and flexing |
Construction
Tube |
N/A Oil and biodegradeable hydraulic fluid resistant synthetic rubber. |
Reinforcement |
N/A Four/six high tensile steel spirals. |
Cover |
N/A Smooth up to 1", Wrapped over 1", abrasion, ozone and hydrocarbon resistant synthetic rubber. |
Service Temperature Range
Service Temperature [Min] |
N/A -40 ºC-40 ºF |
Service Temperature [Max] |
N/A 121 ºC250 ºF |
Branding
Branding |
N/A ALFAGOMMA ALFABIOTECH EVOLUTION 5K MINETUFF WP 35 MPa (5000 PSI) - ISO 18752/CC - MSHA IC-152/16 - MADE IN ITALY |
Nominal Specifications
Size Code |
N/A 12 |
ID |
N/A 3/4 in19.1 mm |
OD |
N/A 1.16 in29.4 mm |
Max. Working Pressure (psi) at 68ºF |
N/A 5,000 psi |
Min. Bend. Radius |
N/A 4.72 in120.0 mm |
Weight |
N/A 0.79 lbs/ft |
Coupling Recommendations AlfaCrimp One-Piece |
N/A F S |
Coupling Recommendations Two-Piece Ferrule Skive |
N/A AS4 |
Coupling Recommendations Two-Piece Ferrule Interlock |
N/A XF2 YS2 |




