SDBCR Series (Zinc Plated Carbon Steel) Clockwise Spiral Double Bolt Clamp
Accessories
Clockwise Spiral Double Bolt Clamp
Part Number |
Size |
Maximum Torque |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SDBCR-1.5 | Size N/A 1 1/2 in | Maximum Torque N/A 6 ft·lb | Weight Each N/A 0.25 lb | Standard Carton N/A 100 |
| SDBCR-2 | Size N/A 2 in | Maximum Torque N/A 6 ft·lb | Weight Each N/A 0.36 lb | Standard Carton N/A 100 |
| SDBCR-3 | Size N/A 3 in | Maximum Torque N/A 8 ft·lb | Weight Each N/A 0.66 lb | Standard Carton N/A 70 |
| SDBCR-4 | Size N/A 4 in | Maximum Torque N/A 24 ft·lb | Weight Each N/A 1.02 lb | Standard Carton N/A 40 |
| SDBCR-5 | Size N/A 5 in | Maximum Torque N/A 24 ft·lb | Weight Each N/A 1.76 lb | Standard Carton N/A 30 |
| SDBCR-6 | Size N/A 6 in | Maximum Torque N/A 30 ft·lb | Weight Each N/A 2.00 lb | Standard Carton N/A 20 |
| SDBCR-8 | Size N/A 8 in | Maximum Torque N/A 30 ft·lb | Weight Each N/A 2.76 lb | Standard Carton N/A 10 |
| SDBCR-10 | Size N/A 10 in | Maximum Torque N/A 30 ft·lb | Weight Each N/A 3.45 lb | Standard Carton N/A 10 |
| SDBCR-12 | Size N/A 12 in | Maximum Torque N/A 30 ft·lb | Weight Each N/A 4.10 lb | Standard Carton N/A 10 |